IESNA:LM-63-2002
[TEST]P1060351
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-37)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1195D930-X4F0-XX-UDD-WVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1897
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
983.8 981.5 978 972.2 964.1 953.7 939.8 919 899.4 871.6
845 816.1 782.6 750.2 716.7 682 647.4 611.5 571.1 531.8
490.1 448.5 406.9 360.7 314.4 269.3 226.6 185 143.3 106.4
74 59 42.8 30.1 18.5 8.1 0
983.8 984.9 979.1 969.9 957.2 941 919 892.4 863.5 833.5
800 765.3 728.3 692.4 652 613.8 575.7 536.4 497.1 458.9
418.5 376.9 338.7 299.4 256.6 219.6 182.6 150.3 120.2 97.1
77.5 60.1 46.2 32.4 19.7 9.2 0
983.8 975.7 966.4 949.1 927.1 902.8 875.1 846.2 813.8 776.8
738.7 699.4 660.1 619.6 579.2 534.1 493.6 452 409.2 369.9
328.3 287.8 248.5 213.9 183.8 163 143.3 124.8 107.5 91.3
75.1 61.3 47.4 35.8 23.1 11.6 0
983.8 982.6 967.6 943.3 915.6 886.7 853.1 818.5 779.1 739.8
699.4 657.8 616.2 571.1 527.1 483.2 435.8 391.9 345.6 300.6
261.3 231.2 209.2 189.6 171.1 152.6 135.3 120.2 105.2 90.2
75.1 62.4 49.7 37 25.4 13.9 0
983.8 984.9 967.6 942.1 912.1 879.7 843.9 808 769.9 728.3
686.7 641.6 598.8 552.6 508.6 458.9 415 365.3 320.2 277.4
246.2 224.3 203.5 185 167.6 150.3 134.1 117.9 102.9 89
75.1 61.3 48.6 38.1 25.4 15 0
